Passer au contenu principal

Finally together again

FINALLY, TOGETHER AGAIN

Enjoy sharing special moments with your family and friends again, thanks to Daikin air purifiers. Let us protect you against viruses, bacteria and allergies,

giving you the peace of mind to focus on the ones you love.

WHY IT WORKS

Daikin air purifiers help minimise allergy symptoms by removing dust particles, allergens and pollen from the air. They also filter 99% of airborne bacteria and viruses while at the same time let you control your indoor humidity levels and prevent your air from becoming too dry.

HOW IT WORKS

The Streamer unit, a high power plasma discharge technology, decomposes harmful substances – like viruses, bacteria, pollen & mould spores - inside the unit.
These substances are either trapped on the HEPA filter or absorbed to the deodorizing filter element. The Active Plasma Ion generation unit provides further purification to the space, by adding purifying elements to the cleaned air. Sounds simple? It is - and works perfectly.

Explore our Air Purifiers

  • Streamer technology air purifier

    Our streamer technology filters out airborne particles that can often pose serious health risks.

  • Ururu air purifier with Streamer

    The Daikin Ururu air purifier purifies and moisturises the air inside your home. Simply fill the 2.7l tank occasionally and it will humidify your room with a maximum rate of 500ml/h.

FEELING SAFE IS JUST ONE EASY SOLUTION AWAY

Let us clear your air and mind of viruses, bacteria and allergies. Daikin Clean Air. Because we care.