Skip to main content

Finally together again

FINALLY, ONE EASY SOLUTION AWAY

There’s no room for viruses, bacteria and allergies when it comes to family. Breathe easy, knowing your indoor air is taken care of with Daikin air purifiers.

FRESH AIR. BECAUSE WE CARE

Daikin air purifiers provide you with air that is cleaner, healthier and fresher.

HOW DOES IT WORK?

Our air purifiers clean your air by combining our bespoke streamer technology and  an active plasma Ion generation unit with high performance HEPA filters. The right solution, when it comes to managing the ideal humidity level in your home. All our products are compact, effective and quiet thanks to our new, innovative design.

HOW DOES AIR PURIFICATION HELP?

Daikin air purifiers filter out 99% of airborne bacteria and viruses and help minimise allergy symptoms by removing dust particles, allergens and pollen from the air.

Explore our Air Purifiers

  • Luchtreiniger met Streamer-technologie

    Onze Streamer-technologie filtert deeltjes uit de lucht die vaak ernstige gezondheidsrisico's inhouden.

  • Ururu-luchtreiniger met Streamer

    De Ururu-luchtreiniger van Daikin zuivert en bevochtigt de lucht in je woning. Je hoeft alleen maar de tank van 2,7 liter af en toe te vullen, waarna het apparaat de omgevingslucht bevochtigt met maximaal 500 ml/u.

FEELING SAFE IS JUST ONE EASY SOLUTION AWAY

Let us clear your air and mind of viruses, bacteria and allergies.

Daikin Clean Air. Because we care.