Skip to main content

Finally together again

FINALLY, ONE EASY SOLUTION AWAY

There’s no room for viruses, bacteria and allergies when it comes to your business. Breathe easy, knowing your indoor air is taken care of with Daikin air purifiers.

FRESH AIR FOR YOUR BUSINESS

With Daikin Air Purifiers we provide clean air to have you fully focused on making your customers happy again.

HOW DOES IT WORK?

Our air purifiers clean your air by combining our bespoke streamer technology and  an active plasma Ion generation unit with high performance HEPA filters.

The result: healthy and clean air quality, that is safe for you and your customers.

HOW DOES AIR PURIFICATION HELP?

Our air purifiers reduce the presence of pollutants, allergens and mould and filter out 99% of airborne bacteria and viruses from the air, ensuring clean and healthier indoor environments for your business, your staff and your customers.

Explore our Air Purifiers

  • Luchtreiniger met Streamer-technologie

    Onze Streamer-technologie filtert deeltjes uit de lucht die vaak ernstige gezondheidsrisico's inhouden.

  • Ururu-luchtreiniger met Streamer

    De Ururu-luchtreiniger van Daikin zuivert en bevochtigt de lucht in je woning. Je hoeft alleen maar de tank van 2,7 liter af en toe te vullen, waarna het apparaat de omgevingslucht bevochtigt met maximaal 500 ml/u.

OPEN DOORS ARE JUST ONE EASY SOLUTION AWAY

After months of closed business as usual is just one easy solution away.

Daikin Clean Air. Because we care.